Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312433","name":"PSSu K F EI","price":"0.00","currency":"BRL","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}

Actual product may vary
PSSu K F EI
Product ID: 312433
PSSu, compact module, failsafe, counter, safe motion monitoring,2
outputs, failsafe, 0.5 A, single-pole, positive-switching, shortcircuit-proof,
overload-proof, free from feedback, 1 output, standard,... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, compact module, failsafe, counter, safe motion monitoring,2 outputs, failsafe, 0.5 A, single-pole, positive-switching, shortcircuit-proof, overload-proof, free from feedback, 1 output, standard, 0.5 A,single-pole, positive-switching, short circuit-proof, 1 combined input and output CIO for cascading, standard, 1 input for encoder, Mini-IO female connector, 8-pin, 2 inputs for proximity switch.
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 5 V |
Type of supply voltage U1 | DC |
Power consumption DC | 1.1 |
Purpose of U2 | Periphery supply |
Supply voltage U2 | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 | -30 %/+25 % |
Purpose of U3 | |
Type of supply voltage U3 | DC |
Tolerance of U3 | -30 %/+25 % |
Input proximity switch
Prog. mon.fun. wo hyst prox sw | 0.1 Hz - 5 kHz |
Input incremental encoder
Number of incremental encoder |
1
1 |
Connection (increment encoder) | 8-pin Mini-IO female connector |
Phase pos. diff.sign. inc.enc. | 90° ±30° |
Prog. mon. fun. wo hyst. incr. | 0.1 Hz - 500 kHz |
Semiconductor outputs
Potential isolation S/C O | Yes |
Potent. isol. S/C O to I | Yes |
S/C output short circuit proof | Yes |
Perm. load 1pole Output |
Resistive
Inductive Capacitive |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 12015
EN 61131-2 EN 12016 EN 61000-6-2 EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 150 m/s² |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Times
Reaction time over limit value | 1/f_actual + 10ms |
Mechanical data
Housing material lower section | PC |
Housing material front plate | PC |
Connection terminal | Connector strip |
Terminal style | plug-in |
Height dimension | 128.9 mm |
Width dimension | 56 mm |
Depth dimension | 56 mm |
Net weight | 147 g |
Gross weight | 160 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
1317-36-8 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
UNSPSC 25 | 46211501 |
GTIN | 4046548068993 |
Volume | 0.537 dm3 |
Harmonized System Code | 85389091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

PSSu A Con Set1 C
313114
PSSu, connector set for compact modules, set consists of 2 connectors,1-
row/5-pin and 1-row/10-pin, spring-loaded terminals, SPRINGCON
series.
Optional accessories

PNOZ msi S15
773871
Universal adapter, 15-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.

PNOZ msi S09
773870
Universal adapter, 9-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.

PNOZ msi S25
773872
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.

PNOZ msi b4 Box
773845
Shielded connection box PSEN msi b4, for connecting an
incremental encoder to a proximity switch, with/without pull resistor,
with additional supply for the proximity switch.