Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302006","name":"PSS1 BMP 5/2","price":"0.00","currency":"AUD","category":null}
PSS1 BMP 5/2
Product ID: 302006
GTIN:
Base module rack 5 periphery slots, 5 failsafe of these 2 alternative
Standard bus.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
Environmental data
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 265.9 mm |
| Width dimension | 340.6 mm |
| Depth dimension | 241 mm |
| Net weight | 5140 g |
| Gross weight | 5460 g |