Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301108","name":"PSS DIO Z","price":"0.00","currency":"AUD","category":null}
PSS DIO Z
Product ID: 301108
GTIN:
Digital input/output module, 16 inputs, 24 VDC, 8 outputs 2 A, 24 V DC,
2-pole.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 |
Inputs
| Number of digital inputs |
16
16 |
Semiconductor outputs 2-pole
| Number 2-pin SC outputs | 8 |
Mechanical data
| Net weight | 1170 |
| Gross weight | 1230 |