Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"680064","name":"PMCprimo C.0/A/B/6","price":"0.00","currency":"AUD","category":["A0800","A0800B0800","00107002297009","0010700229700980EA"]}
PMCprimo C.0/A/B/6
Product ID: 680064
PMCprimo-motion controller card for the servo amplifier series
PMCprotego D 01-72 Hardware option: CPU 0.6 GHz, CANopen/PROFIBUS.
Software option: Path interpolation, IEC 61131-3 programming.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval | CE |
Application range | Standard |
Technical data
Electrical data
Purpose of U1 | supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Permitted loads |
Resistive
Inductive Capacitive |
CPU
Memory for applications | 256 MB |
Processor clock speed | 600 MHz |
RAM | 128 MB |
Absolute encoder input
No. of inputs absolute encoder | 1 |
Connection (absolute encoder) | 9-pin D-Sub female connector |
Supply voltage for ABS | 10 ... 30 VDC |
Signal clock output ABS | Differential signal (RS 422) |
Signal data input ABS | Differential signal (RS 422) |
Pot. isolation absolute&system | Yes |
Input incremental encoder
Number of incremental encoder | 1 |
Connection (increment encoder) | 9-pin D-Sub female connector |
Supply voltage for incr. |
10 ... 30 VDC
4.75 ... 5.25 VDC |
Phase pos. diff.sign. inc.enc. | 90° ±30° |
Inputs
Number of inputs | 6 |
Signal level at input at 0 | -3 - +5 VDC |
U input to EN 61131-2 Type 1 | 24 V DC |
Potential isolation input | Yes |
Semiconductor outputs
Tolerance ext. volt. DC S/C | -15 %/+20 % |
Pot. isol. S/C output | Yes |
S/C output short circuit proof | Yes |
SafetyNET p interface
Connector type Safetynet i/f | RJ45 |
Safetynet transmission rate | 100 MBit/s |
PROFIBUS-DP interface
Perm. PROFIB. statn. addresses | 0 ... 126d |
Setting PROFIBUS station addr. | Software |
Connector type Profibus inter. | RJ45 |
Name PROFIBUS protocol | DPV0 |
PROFIBUS operating modes | AutoBaud |
Name description file profib | Pilz0DCC.gsd |
PROFIBUS manufacturer ID | 0DCCh |
Ethernet interface
Ethernet IP addr. factory set | 192.168.0.11 |
Connector type ETHERNET int. | RJ45 |
Ethernet transmission rate | 1 Gbit/s |
CANopen interface
Number of CANopen interfaces | 1 |
CANopen type |
Master
Slave |
Canopen cycle time | 1 ms, 2 ms, 4 ms |
Canopen transmission times |
500 kBit/s
250 kBit/s 1000 kBit/s |
Pot. isolation CAN and system | yes |
Number of Ethernet interfaces | 1 |
EtherNet/IP interface
Pot. isol. EtherNet & system | Yes |
Environmental data
Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 40 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 150 m/s² |
Cooling type | Built-on fan |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | Rotary encoder&system voltage |
Type of potential isolation 1 | Basic insulation |
Potential isolation 2 between | Ethernet and system voltage |
Type of potential isolation 2 | Basic insulation |
Potential isolation 3 between | SafetyNet and system voltage |
Type of potential isolation 3 | Basic insulation |
Potential isolation 4 between | SC output and system voltage |
Type of potential isolation 4 | Basic insulation |
Potential isolation 5 between | Input and system voltage |
Type of potential isolation 5 | Basic insulation |
Potential isolation 6 between | CANopen and system voltage |
Type of potential isolation 6 | Basic insulation |
Mechanical data
Housing material front plate | Steel 1.4016 |
Housing material upper part | Polyester film |
Terminal style | plug-in |
Height dimension | 173 mm |
Width dimension | 18.5 mm |
Depth dimension | 97 mm |
Net weight | 220 g |
Gross weight | 320 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |