Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177270","name":"PMCcable FD/D4B8/Lxx/Q25/S1","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
PMCcable FD/D4B8/Lxx/Q25/S1
Product ID: 8177270
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15
connector <> con.15 round connector 12-pin SpringTec; suitable for all
PMC servo controllers (DD5, protego) and the motors PMCtendo ... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Feedback cable for EnDat 2.2; Cable assembled on both sides Sub-D15 connector <> con.15 round connector 12-pin SpringTec; suitable for all PMC servo controllers (DD5, protego) and the motors PMCtendo SZ.3x; Length in accordance with customer specifications.
Technical data
Environmental data
Ambient temperature | -20 - 80 °C |
Mechanical data
Connector type 1 | P 12-pin M15 female connector |
Shape of connector type 1 | straight |
Connector type 2 | 15-pin D-Sub male connector |
Shape of connector type 2 | straight |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Au |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Green |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Max. outside diameter cable K1 | 7.2 - 7.8 mm |
Cross section data cable K1 | (4 x 2 x 0.25) mm² |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 86 g |
Gross weight | 99 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
UNSPSC 25 | 26121603 |
EAN-Code | 4046548080148 |
ECLASS version | ECLASS-13 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |