Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400600","name":"PIT es5.11 standard operator protect","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}
PIT es5.11 standard operator protect
Product ID: 400600
GTIN:
E-stop push button with yellow protective shroud; Comply with EN 60947-
5-1 and 60947-5-5; Unlock by turn left or right; With protection
against unaware push; Mounting diameter 22,3mm; IP65
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA cULus Listed UL Recognized Component TÜV EAC (Eurasian) |
Technical data
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Height dimension | 42.5 mm |
| Diameter | 67 mm |
| Net weight | 53 g |
| Gross weight | 56 g |