Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400100","name":"PIT es1.11 operator red","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}
PIT es1.11 operator red
Product ID: 400100
GTIN:
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA cULus Listed UL Recognized Component EAC (Eurasian) TÜV |
Technical data
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Height dimension | 41.5 mm |
| Diameter | 55 mm |
| Net weight | 36 g |
| Gross weight | 39 g |