Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312437","name":"PSSu K F INC","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}
Actual product may vary
PSSu K F INC
Product ID: 312437
GTIN: 4046548064766
PSSu, compact module, failsafe, counter, 2 operating modes,configurable, 1
input, incremental encoder, differential signal RS422, resolution 32Bit.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Input incremental encoder
| Type of inputs incr. enc. | Incremental encoder |
| Signal input A, B and/or C | Differential signal (RS 422) |
| Evaluation counter puls incr. |
2x
1x 4x |
| Pot. isol. incr./per. supply | Yes |
| Pot. isol. incr./mod.supply | Yes |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 12015
EN 12016 EN 61131-2 EN 61000-6-2 EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Housing material lower section | PC |
| Housing material upper part | PC |
| Connection terminal |
D-sub male
D-sub female |
| Height dimension | 128.9 |
| Width dimension | 30 |
| Depth dimension | 56 |
| Net weight | 90 |
| Gross weight | 105 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242605 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 46211501 |
| GTIN | 4046548064766 |
| Volume | 0.358 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSSu A Con 4 S
313117
PSSu, connector for compact modules, 1-row, 4-pin, screw connection,
SPRINGCON series.
PSSu A Con 4 C
313118
PSSu, connector for compact modules, 1-row, 4-pin, spring-loadedconnection,
SPRINGCON series.
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
