text.skipToContent text.skipToNavigation
닫기 

귀하는 Pilz International 웹 사이트에 있습니다.



국가를 선택해 주세요
국가 콘텐츠를 보려면 국가를 선택하십시오.
  • 1(current)
  • 2
29개 제품이 발견됨
FB/F11/1 SEC.
326101
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1 s/10 kOhm Time setting is made via r ...

FB/F10/10SEC. POT. 10MO
325307
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/10 Mohm Time setting is made via ...

FB/F10/470KO NEUTRALER SKALA
325905
Remote controller for timer, front-panel mounting for 22.5 mm Relative scale 0-10/470 kOhm Time setting is made via rota ...

WASHER
374110
Seal ring for the cover AKH.

FB/F11/4,7KO NEUTR. SKALA 0-10
326901
Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/4.7 kOhm Time setting is made ...

FB/F11/1KO NEUTR.SKALA 0-10
326902
Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/1 kOhm Time setting is made vi ...

FB/F11/10KO NEUTR.
326903
Remote controller for timer, front-panel mounting for 22.5 mm Neutral relative scale 0-10/10 kOhm Time setting is made v ...

FB/F11/10 SEC.
326301
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 10 s/10 KOhm Time setting is made via ...

FB/F11/100 SEC
326601
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 100 s/10 KOhm Time setting is made via ...

FB/F11/1000SEC.
326701
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 1000 s/10 kOhm Time setting is made vi ...

FB/F11/300SEC
326711
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 300 s/10 kOhm Time setting is made via ...

FB/F11/180SEK.
326611
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 180 s/10 kOhm Time setting is made via ...

FB/F11/30SEC.
326401
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 30 s/10 kOhm Time setting is made via ...

FB/F11/3SEC.
326201
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/10 KOhm Time setting is made via r ...

CLEAR PROTECTIVE HOOD TYPE AKH
373001
Protective hood, lockable, for installation by Pilz Remote control housings F1, F10, F11 or for cover by Pilz Installati ...

H-HAUBE P75 MIT PLOMBE
374004
Protective cover for P-75 devices The front can be sealed, so that set values cannot be manipulated, width: 45 mm.

H-SCHLUESSEL F.ABDECKHAUBE
373002
Spare key for the cover AKH.

H-REDUZIERRING
374007
Reducing ring for installation of 22.5 mm installation housing in a 30 mm opening. 2 reducing rings are required for ins ...

FB/F10/3SEC./POT.2,2MOHM
325205
Remote controller for timer, front-panel mounting for 22.5 mm Absolute scale max. 3 s/2.2 Mohm Time setting is made via ...

FB/F10/100KOHM NEUTRALER SKALA
325008
Remote controller for timer, front-panel mounting for 22.5 mm Relative scale from 0 up to 10/2.2 MOhm Time setting is ma ...

  • 1(current)
  • 2

장바구니 저장

새로운 주문을 시작합니다 또는 개별 견적서를 작성합니다.