Automate Show 2024

Date: May 6, 2024 - May 9, 2024

Join us at the Automate Show to explore top-notch automation solutions worldwide! Pilz is excited to showcase our comprehensive Safety & Security solutions for your industry needs. From safety switches to control systems, we've got the perfect offerings for you. Swing by our booth to chat with our safety experts and learn how to implement safety standards effectively. Let's ensure your production runs smoothly and safely! Feel free to schedule a chat with our experts at the Automate Show – we can't wait to connect with you!

Schedule an appointment now!

Register now for the Automate Show today! Whether you're deeply involved in automation or simply curious about the latest advances, Automate is your gateway to the future. Best of all, participation is completely free. Don't miss out on this opportunity - secure your place now!

Register Now

McCormick Place
Booth #1621
2301 S. Dr. Martin Luther King Jr. Drive
Chicago, Illinois, 60616

We are thrilled to announce that Pilz will be celebrating its 30th anniversary in the United States, and we want you to be a part of this special milestone!
Join us on May 7th at our booth. We look forward to celebrating Pilz's 30th anniversary with you!

Date: May 7th
Location: Booth #1621

 

Our trade fair highlights

Identification and Access Management – I.A.M.
Dealing with the challenges of employee protection, productivity and data security can be complex. How do you improve quality while avoiding system manipulation? How do you guarantee equal protection for data and employees? The answer lies in our I.A.M. (Identification and Access Management) solution - your comprehensive safety and security system!

I.A.M - our four core values

Safety locking device PSENmlock mini 
With its compact design of just 30 x 30 x 159 mm, there’s always space for the safety switch, even in space-critical applications. This small safety locking device has a holding force FZH of 1950 N (F1max: 3900 N), enabling safe guard locking for personnel protection applications up to PL d, Cat. 3 of EN ISO 13849-1.

Strong guard locking. Small and simple to install.

For ideal access protection
Specifically designed for applications in which material is regularly transported in and out, or where the access point is directly at the danger zone, electrosensitive protective equipment such as safety light curtains enable both safe and flexible intervention in the production process.

Benefits of our safety light curtains

Electromechanical safety locking device PSENslock 2 – The new generation
The safety locking device PSENslock 2 offers a maximum holding force of either 1000 or 2000 N. With protection type IP67 / IP6K9K, PSENslock 2 is insensitive to dust and water. The more hygienic design prevents dust and dirt deposits. Special versions with stainless steel components are also available for more hygiene-critical applications in the packaging industry.

More productivity through robust guard locking

What can we do for you?


* Mandatory field

Arrange an appointment with your Pilz experts!

Personal data


* Mandatory field
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton, MI 48187
USA

Telephone: +1 734 354-0272
E-Mail: info@pilzusa.com

Technical Support

Telephone: +1 877 745-9872
E-Mail: techsupport-us@pilz.com

Press contact

Telephone:
E-Mail: s.cannistraro@pilzusa.com