Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000005","name":"PSEN sc memory 08-17","price":"0.00","currency":"TWD","category":["A0100","A0100B0180","00106002577131","0010600257713180QW"]}
Actual product may vary
PSEN sc memory 08-17
Product ID: 6D000005
Exchangeable memory module 08-17 for fast replacement
Safety laser scanner
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 - 999.9 V |
Type of supply voltage U1 | DC |
Power consumption DC | 8 |
Inputs
Signal level at input at 0 | < 5 V |
Semiconductor outputs
Number of OSSD outputs | 6 |
Current "0" S/C O PSENscan | < 700 µA |
CANopen interface
Number of Ethernet interfaces | 0 |
Mechanical data
Connection type |
M12, 17-pin male
M12, 8-pin male |
Net weight | 82 g |
Gross weight | 120 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272792 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39121528 |
GTIN | 4046548088465 |
Volume | 0 dm3 |
Harmonized System Code | 90314990 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m

PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m

PSEN sc cable M12-17sf, 50m
6D000033
Special connection cable Advanced PSENscan, PUR, yellow RAL1003, 17-
pin, socket straight M12, on open line end, cable length: 50m

PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m

PSEN sc cable M12-17sf, 20m
6D000031
Special connection cable Advanced PSENscan, PUR, yellow RAL1003, 17-
pin, socket straight M12, on open line end, cable length: 20m

PSEN sc cable M12-17sf, 2m
6D000027
Special connection cable Advanced PSENscan, PUR, yellow RAL1003, 17-
pin, socket straight M12, on open line end, cable length: 2m

PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m

PSEN sc cable M12-17sf, 5m
6D000029
Special connection cable Advanced PSENscan, PUR, yellow RAL1003, 17-
pin, socket straight M12, on open line end, cable length: 5m