Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000035","name":"PSEN sc PN 5.5 08 down","price":"0.00","currency":"RUB","category":["A0100","A0100B0180","00106002577131","0010600257713180PW"]}
PSEN sc PN 5.5 08 down
Product ID: 6D000035
GTIN: 4046548110289
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,max. 15
dynamic reference markers, measured data output (UDP), fast replacement
due to exchangeable memory module on the bottom,
window exchan...
More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm Detection capability, muting, partial muting, override, EDM, restart Application in accordance with EN ISO 61496-3, vertical applications,max. 15 dynamic reference markers, measured data output (UDP), fast replacement due to exchangeable memory module on the bottom, window exchangeable, ROS & C++ interface available, 5.5 m safety zone, max. 8 safety/warning zones in parallel, extended connection options (I/O), 70 configurable zone sets.
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| ESPE type | 3 |
| 8 | |
| Product type | |
| Sensor principle | optical |
| Operating range (m) |
5.5
5.5 |
| Selectable resolutions |
50
40 30 150 70 |
| Range warning zone var. res. |
40 m/Resolution 150 mm
22 m/Resolution 40 mm 19 m/Resolution 30 mm 23 m/Resolution 50 mm 40 m/Resolution 70 mm |
| Range safety zone various res. |
3 m/Resolution 40 mm
5.5 m/Resolution 150 mm 2.50 m/Resolution 30 mm 4 m/Resolution 50 mm 5.5 m/Resolution 70 mm |
| Number of zone configurations | 70 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 8.5 |
Optical data
| Used wavelength range | 905 nm |
| Scanning area | 275° |
| Max. opening angle vertical | 0.12° |
| Angular resolution | 0.1° |
Inputs
| Signal level at input at 0 | < 5 V |
| DC voltage at input | 24 V |
Semiconductor outputs
| Number of semicond. outputs | 8 |
| Function of S/C output | |
| Current "0" S/C O PSENscan | < 700 µA |
Ethernet interface
| Connector type ETHERNET int. | M12x1, 4-pin, D-code |
| Ethernet transmission rate | 100 MBit/s |
Environmental data
| Ambient temperature |
-10
50 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type, housing | IP65 |
Times
| Reaction time |
94
94 |
| Rotation time | 42 |
Mechanical data
| Connection type | |
| Housing material | Aluminium |
| Housing material upper part | PC |
| Material front screen | PMMA |
| Height dimension | 152 |
| Width dimension | 102 |
| Depth dimension | 112.5 |
| Net weight | 1400 |
| Gross weight | 2514 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272705 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002550 |
| GTIN | 4046548110289 |
| Volume | 0 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
Optional accessories
PSEN sc head
6D000007
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Version
3.1.3
PSEN sc memory fbus
6D000037
Exchangeable memory module 08-12 for fast replacement
Safety laser scanner
Obligatory accessories
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PSEN op Ethernet cable 1m
631071
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 1m
PSEN op Ethernet cable 3m
631072
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 3m
PSEN op Ethernet cable 10m
631073
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 10m
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN
C1000001
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 3 m
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN
C1000002
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4x 0.34 mm²,
cable length: 5 m
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN
C1000003
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 10 m
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN
C1000004
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 20 m
Cable/PN/M12-4SMX/M12-4SMX/D/0,5/Q324/GN
C1000005
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 0.5 m
Cable/PN/M12-4SMX/M12-4SMX/D/003/Q324/GN
C1000006
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 3 m
Cable/PN/M12-4SMX/M12-4SMX/D/005/Q324/GN
C1000007
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 5 m
Cable/PN/M12-4SMX/M12-4SMX/D/010/Q324/GN
C1000008
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 10 m
Cable/PN/M12-4SMX/M12-4SMX/D/020/Q324/GN
C1000009
Connection lead for PROFINET, CAT5e, shielded, 4-pin M12
male connector, straight, D-coded, on 4-pin M12 male connector,straight, D-
coded, conductor cross section: 4 x 0.34 mm², cable length: 20 m