Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402356","name":"PIT Windows Logon Licence 1","price":"0.00","currency":"BRL","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
PIT Windows Logon Licence 1
Product ID: 402356
GTIN:
PIT Windows Logon licence for 1 activation
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
Optional accessories
PITreader
402255
PITreader base unit. RFID authentication system Content:
Base unit, connector [402307]. Required accessories: PITreader key
adapter.
PITreader S base unit
402256
PITreader S base unit. RFID authentication system with
enhanced function range. Contents: Base unit, connector [402307].
Required accessories: PITreader key adapter.
PITreader card unit
402320
PITreader card unit. RFID authentication system for
cards, sticker / key. Contents: Base unit, connector [402307],
PITreader card adapter.
PITreader S card unit
402321
PITreader S card unit. RFID authentication system for cards,
sticker & key, with expanded function range Contents:
Base unit, connector [402307], PITreader card adapter.
PIT gb RLLE y up ETH
G1000020
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key,
top connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
PIT gb RLLE y down ETH
G1000021
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key,
bottom connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
PIT gb QLLE y up ETH
G1000041
PITgatebox with PITreader Card (pushbutton unit), housing with E-STOP (2
NC/1 NO), 2 illuminated pushbuttons (1 NO each) and PITreader Card,
top connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
PIT gb QLLE y down ETH
G1000042
PITgatebox with PITreader Card (pushbutton unit), housing with E-STOP (2
NC/1 NO), 2 illuminated pushbuttons (1 NO each) and PITreader Card,
bottom connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent