Food portioning in accordance with PL e

Machines from Marelec's PORTIO series automatically slice fish and meat portions to the required volume.

The Belgian machine builder Marelec develops machinery for portioning processes, in which meat or fish is sliced into portions of an exact, specified weight. These machines from the “Portio” series have a minimum of 17 cutting movements per second. To ensure they are not only highly productive but also safe, Pilz developed an appropriate safety concept to Performance Level PL e.

Sophisticated protection measures guarantee safe portioning

When designing its machines it's important to Marelec to offer maximum safety. The razor-sharp blades on the portion cutters represent the greatest risk; they are barely visible due to the fast cutting movement. That’s why Pilz advised the machine builder to use a protective cover including safety fence monitoring. If the cover is opened, the non-contact, coded safety switch PSENcode ensures that the knife is immediately shut down. The safety sensors have IP69K certification and are resistant to corrosive cleaning agents – ideal for use in the food industry. Integrated short circuit diagnostics offer safety up to PL e. The safe configurable small controller PNOZmulti 2 is used to control the safety functions. If the PLC controller performs a restart, PNOZmulti 2 checks that all the safety conditions have been met. Equipped like this, nothing stands in the way of safe portioning.

When the cover is opened, the non-contact, coded safety switch PSENcode from Pilz ensures that the knife in the portioning machine is immediately shut down safely.

The benefits at a glance:

  • With its ability to withstand vibration, the safety switch PSENcode provides excellent manipulation protection and long-term safeguarding
  • The integrated tunnel offers additional protection, providing a mechanical barrier
  • Individual safety concept is created at the highest level

This way we can guarantee that we only place machinery on the market that meets the highest performance and safety requirements. Where safety is concerned we always use Pilz as our partner. It’s a successful partnership from our perspective!

Roland Verleene, Technology Division at Marelec Food Technologies

About Marelec Food Technologies

Marelec logo

The Belgian machine builder Marelec Food Technologies from Nieuwpoort specialises in the manufacture of fish weighing, sorting and portioning systems. The company is also a leader in the production of trawl control systems and other marine electronics, operating worldwide with representatives in 20 countries.

Our products in the application:

Top
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Inside Sales



Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au

Was this article helpful?
Open contact form
Telephone:+61 3 9560 0621
Mail: sales@pilz.com.au

What can we do for you?


 

 


* Mandatory field