Clever folding with PSENslock and PNOZmulti 2

Case erector

Wächter Packautomatik develops and builds customised packaging solutions. One of them is the powerful case erector Tablomat LE, which efficiently produces up to 30 boxes per minute. The electrosensitive safety gate sensor PSENslock and the safe controller PNOZmulti 2 from Pilz have made the operating concept more flexible and fast format changes can easily be implemented. Flexibility and efficiency are indispensable in the packaging industry, particularly in end-of-line processes.

More flexibility for control and operation!

So when developing the case erector Tablomat LE a new, sustainable automation and safety concept was included. The requirement was for diagnostic data from the sensors to be available to the machine controller in real-time so that the plant operator can retain a complete overview of the machine status. There are four safety gates on the machine and each use the non-contact safety gate system PSENslock. It performs the safe position monitoring and process guarding. The safety controller PNOZmulti 2 monitors the safety gates and the installed E-STOP pushbutton and guarantees the exchange of diagnostic data via fieldbus module with the PLC. With this efficient solution, fast format changes and fast, simple adaptation of sensor and actuator technology can easily be implemented.

Safety gate sensor PSENslock

Together with Pilz we have achieved all the stated objectives on the Tablomat LE: The case erector is impressive with its clear, streamlined wiring and it can be reconfigured for new tasks in the shortest possible time. The plant is enjoying virtually trouble-free operation, the operator has a comprehensive overview of the current machine status at all times".

Jürgen Schulte, Production Manager at Wächter Packautomatik GmbH & Co. KG

Advantages and benefits of the solution:

  • More efficient diagnostics reduces downtimes: The plant operator has a complete overview of the machine status at any time
  • The needs-based, transparent automation concept increases safety
  • Higher plant availability through more flexibility: Machine can be reconfigured for new tasks in the shortest possible time

About Wächter

Wächter Packautomatik logo

For over 43 years Wächter has planned, designed and constructed mainly special purpose machinery in the packaging technology sector with around 200 staff. The performance range also includes the conversion of existing machines and the retrofit of older machines. Wächter has made a name for itself in the food, beverages and flooring industry worldwide.

The products in the application:

Top
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street

Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: [email protected]

Inside Sales



Telephone: +61 3 9560 0621
E-Mail: [email protected]

Technical Support

Telephone: +61 3 9560 0621
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+61 3 9560 0621
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field