Safety bolt PSENbolt

The combinable solution for secure safety gate monitoring

Safety bolt PSENbolt

The safety bolt PSENbolt consists of a mechanical bolt, handle and various combinations of safety switches, which are based on different operating principles. This removes the need for expensive in-house engineering. The safety bolt meets the highest requirement for protection against defeat and manipulation.

The PSENbolt guarantees secure safety gate monitoring – up to the highest category PL e of EN/ISO 13849-1 / SIL CL 3 of EN/IEC 62061, depending on which sensor is used. The safety bolts PSENbolt can be used in numerous industries and applications. In conjunction with the safety relay PNOZsigma or the configurable safe small controllers PNOZmulti 2, they offer a complete, economical, one-stop solution

New: Safety bolt PSENbolt with mechanical safety gate system PSENmech with guard locking

Safety bolt PSENbolt

New PSENbolt versions are now available in combination with the secure mechanical safety gate system PSENmech (PSEN me5). Thanks to integrated guard locking they enable an economical safety gate solution for personal and process protection.

You can choose between standard versions and versions with a key. The latter enable the bolt to be locked in a certain position, thus preventing an unintended restart of the machine, during maintenance for example.

Further information on the mechanical safety gate system PSENmech

Safety bolt PSENbolt – Benefits to you

  • Reduced development and installation expense
  • Cost-effective solution comprising safety switch, handle and bolt
  • Simple combination of up to 2 switches
  • Long service life thanks to mechanical protection and rugged material
  • Locking pin protects the bolt from closing unintentionally

Features of the safety bolt

Features of the safety bolt
  • Complete solution comprising mechanical bolt, door handle and safety switches
  • Suitable for applications up to PL e of EN/ISO 13849-1 and SIL CL 3 of EN/IEC 62061 with a coded safety switch, e.g. PSEN code
  • Door hinge: right or left
  • Escape release available as an accessory
  • Versions with and without key
  • Option to fit padlocks to mechanically prevent the door from closing
  • Protection type: IP67

Secure safety gate monitoring with the safety bolt PSENbolt

The safety bolt PSENbolt is ideally suited to safety gates that are difficult to adjust, as well as safety gates that are exposed to strong vibration. The safety bolt is also ideal for areas in which safety gates are often opened and closed again. Various safety gate applications can be safeguarded using the safety bolt PSENbolt, depending on the action principle of the applied safety switch:

Mechanical safety switch PSENmech (PSEN me1): The increased extraction force of the PSENmech stops the safety gate being opened unintentionally thanks to process guarding.

Magnetic safety switch PSENmag 1.4: PSENmag offers a cost-effective solution where requirements for protection against manipulation and defeat are less stringent.

Coded safety switch PSENcode: Guarantees maximum manipulation protection within the smallest space requirement by transferring a unique code from the actuator to the switch (key lock principle).

Combination of mechanical safety gate system PSENmech with guard locking (PSEN me5) and coded safety switch PSENcode: PSENmech stops unintentional opening thanks to process guarding. PSENcode offers maximum manipulation protection up to PL e of EN ISO 13849-1 / SIL CL 3 of EN/IEC 62061.

Secure safety gate monitoring with the safety bolt PSENbolt

Industry uses of the safety bolt

Our product range: Safety bolt PSENbolt

Safety bolts PSENbolt

Combinations are possible with the magnetic safety switch PSENmag, the coded safety switch PSENcode and / or the mechanical safety switch PSENmech. Why not give it a go!
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Inside Sales



Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au