Safety light curtain PSENopt

Safety light curtain for finger, hand and body protection

Safety light curtains PSENopt

The safety light curtain PSENopt, also referred to as a light barrier, can be used in all areas of industry where a barrier-free safety concept is to be implemented. Thanks to their compact dimensions and ease of installation, the safety light curtains enable an ergonomic work environment. This is the case, for example, when operator intervention is required as part of each cycle, such as insertion work, or the infeed and outfeed of material.

You can choose between Type 2 and Type 4 safety light curtains in accordance with EN IEC 61496-1/-2, versions for finger, hand and body protection, in lengths from 15 cm to 180 cm. In addition to the Basic light curtains, all Advanced light curtains offer expanded functionalities such as muting, blanking and cascading. Slimline safety light curtains PSENopt slim can be used for space-critical applications.

Accessories range from deviating mirrors, protective columns for shock, collision and vibration protection, protective IP6K9K housing through to test rods. You’ll find the required cable, connector and adapter accessories under Connection technology.

 

High productivity with the safety light curtains PSENopt

  • Protected fields and detection capability can be set up to be process-oriented
  • Higher productivity due to reduced access times
  • Rapid and simple assembly, installation and commissioning
  • User-friendly diagnostics thanks to built-in LEDs to reduce down times
  • Comprehensive portfolio including accessories – ideal in combination with safe control technology from Pilz

For every discipline – additional benefits of the safety light curtains PSENopt Advanced

Safety light curtains PSENopt advanced
  • Simple configuration and commissioning with the PSENopt Configurator
  • Three functionalities in one safety light curtain: muting, blanking and cascading
  • Increased safety as there are no dead zones
  • Flexible installation thanks to coding

Small safety light curtains, high level of safety – additional benefits of the PSENopt slim

  • Narrow design saves space and costs
  • Increased safety as there are no dead zones
  • Effective protection against encroachment into and behind the protected area thanks to the cascading function

Light curtains PSENopt features

Features of light curtains PSENopt and PSENopt Advanced
  • Compliant and approved in accordance with EN IEC 61508 and EN IEC 61496-1/-2
  • Safety for finger, hand, body and access protection
  • Used in applications up to PL c (Type 2), PL e (Type 4)
  • Integral functions: Feedback loop monitoring, reset, acknowledgement, diagnostics (PSENopt), muting and blanking (PSENopt Advanced) plus cascading (PSENopt Advanced, PSENopt slim))
  • Absence of dead zones (PSENopt Advanced, PSENopt slim)

Safety light curtains for every application area

Safety light curtains protect both workers and capital goods – safely, efficiently and economically. An invisible protected field of infrared beams protects the danger zones. If a light beam is broken it will immediately trigger a safe shutdown command.

The light curtain PSENopt achieves protection type IP6K9K in protective housings and is therefore suitable for humid environments where there are high demands on hygiene. The mirrors enable the light curtain beams to be easily deflected, securing a larger protected field without using an additional light curtain. Thanks to protective columns, our safety light curtains are protected against shock, collision or vibration even in rugged industrial environments.


Muting, blanking and cascading with PSENopt Advanced

Why not see for yourself the multifunctionality of our light curtains PSENopt Advanced! Muting, blanking and/or cascading are possible with just one light curtain. These functions open up a wide range of possibilities for optimum integration of the light curtains PSENopt in your plant:

  • Muting to distinguish between a person and material

Light curtains with muting function are suitable for transporting material into or out of a danger zone, when loading pallets for example. Muting is the safe, automatic and temporary suspension of a protective device.

  • Blanking for a flexible, uninterrupted production process

The light curtain uses the blanking function to enable simple machine designs. Your production process can be flexible and adaptable to different production materials, or it can quickly be converted, as required!

  • Cascading function for effective protection against encroachment into and behind the protected field

Adjacent protected fields can easily be safeguarded. This type of cascading enables the front, top and back of a machine to be safeguarded using just a single light curtain system.

Safety light curtains for every application area

Light curtain PSENopt slim for space-critical applications

Light curtains PSENopt slim on punching machine

Thanks to their slimline design, light curtains PSENopt slim are suitable for space-critical applications as well as on doors and gates. Type 2 and Type 4 light curtains provide finger and hand protection, depending on requirements. Thanks to the cascading function with no dead zones, they also provide effective protection against encroachment into and behind the protected area. Use the PSENopt slim in combination with the configurable safety system PNOZmulti or PNOZsigma, for example, and you will have a safe, economical and complete solution for your application.

Use of the light curtains in industry

Our product range: Safety light curtains with semiconductor output PSENopt

PSENopt safety light curtain

PSENopt safety light curtain

The Type 2 and Type 4 safety light curtains are used for access protection (1 beam) in accordance with EN IEC 61496-1/-2.

E-Shop
Basic Type 2 light curtain, body protection

Basic Type 2 light curtain, body protection

The Basic Type 2 light curtain can be used for body protection in accordance with EN IEC 61496-1/-2.

E-Shop
Basic Type 2 light curtain, hand protection

Basic Type 2 light curtain, hand protection

The Basic Type 2 light curtains are suitable for hand protection in accordance with EN IEC 61496-1/-2.

E-Shop
g_light_beam_devices_body_protection_lichtgitter_koerper_2006_02_188x188px

Basic Type 4 light curtain, body protection

The Basic light curtains are used for body protection in accordance with EN IEC 61496-1/-2.

E-Shop
Advanced Type 2 light curtain, hand protection

Advanced Type 2 light curtain, hand protection

The Advanced Type 2 light curtains for hand protection are suitable for applications up to PL c. Functionalities of the light curtains include muting, blanking and cascading.

E-Shop
Advanced Type 4 light curtain, hand protection

Advanced Type 4 light curtain, hand protection

Advanced Type 4 light curtains for hand protection can be used in applications up to PL e. Expanded functionalities are muting, blanking and cascading.

E-Shop
Advanced Type 4 light curtain, finger protection

Advanced Type 4 light curtain, finger protection

Advanced Type 4 light curtain for finger protection can be used in applications up to PL e. They are also suitable for muting, blanking and cascading.

E-Shop
Narrow Type 2 light curtains, hand protection

Narrow Type 2 light curtains, hand protection

The narrow Type 2 light curtains for hand protection can be used in applications up to PL e where space is at a premium. Expanded functionalities include the cascading function without dead zones.

E-Shop
Narrow Type 4 light curtains, finger protection

Narrow Type 4 light curtains, finger protection

The narrow Type 4 light curtains for finger protection are suitable for applications up to PL e. They have a cascading function without dead zones.

E-Shop
Narrow Type 4 light curtains, hand protection

Narrow Type 4 light curtains, hand protection

The narrow Type 4 light curtains for hand protection are suitable for applications up to PL e where space is at a premium. Expanded functionalities include the cascading function without dead zones.

E-Shop
Accessories light curtains PSENopt

Accessories for light curtains PSENopt

Find the suitable accessories for the PSENopt light curtains here.

E-Shop