Safety laser scanner PSENscan

Productive area monitoring – including in series!

Safety laser scanner PSENscan

The safety laser scanner PSENscan offers two-dimensional area monitoring with an opening angle of 275 degrees and a protected field range of up to 5.5 metres. Thanks to the free configuration of warning fields and protected fields, plus the ability to adapt to structural conditions, the safety laser scanners are ideal for integrating into the widest range of applications. The safety laser scanner PSENscan is especially suitable for stationary and mobile area guarding as well as access monitoring.

Use the PSENscan Configurator for fast, easy configuration of all the parameters required for operation of your safety laser scanner PSENscan!

When combined with configurable small controllers PNOZmulti or the controllers PSSuniversal, you have a complete, economical, one-stop solution.

You’ll find the required cable, connector and adapter accessories under Connection technology

Everything within view – Benefits of the safety laser scanner PSENscan

  • Easily integrated due to compact housing and free configuration of the protected fields and warning fields
  • Simultaneous monitoring of up to three separate zones plus set-up of up to 70 switchable configurations
  • Series connection of up to 4 scanners in accordance with the master-slave principle
  • Integrated operator display for immediate information
Safety laser scanner PSENscan in series
  • Potential to save on wiring work thanks to master-encoder version
  • Simple, flexible handling thanks to a high resolution of 30, 40, 50, 70 and 150 mm
  • High availability with an extensive range of accessories, such as exchangeable head and memory module
  • Suitable for a wide range of applications as it can be used in an ambient temperature range of -10 to + 50 °C

Features of the safety laser scanner

Opening angle of the safety laser scanner
  • Compliant and approved in accordance with EN/IEC 61496-1 (Type 3), EN ISO 13849-1 (PL d/Cat. 3) and IEC 61508 (SIL 2)
  • Opening angle: 275 degrees
  • Operating range: 3 / 5.5 m safety zone, 40 m warning zone
  • Reaction time: 62 ms
  • Protection type: IP65
  • Simple configuration with the PSENscan Configurator
  • Additional functions for the light, master and slave versions: muting, EDM, override
  • Additional functions for the master and slave versions: Restart in accordance with EN ISO 61496-3 vertical applications

New versions of the safety laser scanner PSENscan - for productive area monitoring

New versions of the safety laser scanner PSENscan

New versions of the safety laser scanner PSENscan enable even greater productivity for safe area monitoring: The 17-pin versions and ME version (master encoder) of PSENscan provide further digital inputs and outputs to implement up to 70 switchable configurations and monitor up to three separate safety zones simultaneously.

The labour and costs involved in wiring are significantly reduced thanks to fast, direct evaluation of the encoder inputs in the laser scanner. Also, thanks to the high resolution and the ability to withstand external temperature influences PSENscan is very flexible and versatile to use - whether for stationary or mobile danger zones, such as automated guided vehicles. New accessories such as the exchangeable head module and memory module support rapid commissioning and reduce downtimes to a minimum.

Optimum protection for danger zones – with safety laser scanners

Stationary safeguarding of danger zones

Stationary safeguarding of danger zones

Safety laser scanners PSENscan detect when a person approaches a hazardous movement. If a warning field is accessed, there is controlled braking of the hazardous movement; if the protected field is accessed, the movement is stopped.

Protection against encroachment from behind

Protection against encroachment from behind

Where it is difficult to see into danger zones, safety laser scanners PSENscan detect a person's current location. So they effectively prevent the hazardous movement from re-starting.

Access guarding

Access guarding

The safety laser scanners PSENscan provide optimum protection against people entering at access points to danger zones. Thanks to integrated muting inputs, they are also suitable for applications in which material is transported in and out simultaneously.

Safeguarding and dynamic navigation of automated guided vehicles (AGV)

Reliable safeguarding of automated guided vehicles (AGV) is required in order to protect people and objects from harm. The safety laser scanner PSENscan detects objects in the vehicle's path and provides maximum safety even at high speeds, without compromising productivity.

Thanks to the ROS (Robot Operating System) package, PSENscan also supports dynamic navigation of AGVs, so offering new opportunities in production logistics. As a result, multiple safety laser scanners can easily be integrated into the existing ROS environment without any additional programming.

Detection of objects on the vehicle's route

All-round protection

AGVs can enjoy all-round protection with just two safety laser scanners. The 2D laser scanners detect objects in the vehicle's path and so ensure that the AGV brakes in good time.

 

Safe cornering

Safe cornering

Various protected fields and warning fields can be configured to ensure safe travel even when cornering. It is possible to switch to the appropriate protected field and warning field to suit the current travel route.

Distance measurement

Have the complete picture

The safety laser scanners PSENscan measure the distance of objects in their environment. This information can be used for direct navigation of the automated guided vehicles.

ROS packages for AGV navigation

With our ROS (Robot Operating System) packages, the safety laser scanner PSENscan not only supports productive area monitoring but also dynamic navigation of automated guided vehicles (AGV): all the data needed for navigation is available in ROS-compliant format, without the need for additional programming. As a result, a SLAM algorithm (Simultaneous Localisation and Mapping) can be fed in, for example. So maps of the environment are produced for dynamic navigation and the AGV avoids obstacles, for example. You benefit from a more dynamic and therefore safe implementation of mobile applications in production environments.

Applications with the safety laser scanner PSENscan can be flexibly adapted to customised tasks. What’s more, the simple transfer of scanner raw data (measurement data) means that additional applications can also be implemented in a robotics environment. Pilz ROS packages conform to the industry requirements of the ROS Industrial Consortium and are developed and tested in accordance with Pilz development standards. As a result, new software features can be implemented quickly.

Further information about Pilz ROS modules

ROS packages for AGV navigation

To make integration easier, our ROS packages can be installed directly from ROS. All packages are also available as source code on GitHub.

Download

 

 

Flexible solution for your application

Safety laser scanners PSENscan guarantee productive area monitoring for your application – whether individually, in series connection or when devices are exchanged.

Monitoring of up to 3 safety zones

Simultaneous monitoring of up to 3 safety zones

With PSENscan you can monitor up to three safety zones simultaneously and independently. Only the plant section that a person accesses is stopped. As a result, safety distances on your plant can be optimised. This ensures increased productivity and improved ergonomics for your plant – with optimum safety.

Simple configuration thanks to series connection

Simple configuration thanks to series connection

Up to 4 safety laser scanners PSENscan can be connected in accordance with the master-slave principle. In this case the configuration is made centrally on the master scanner and is then passed to the slaves. The slaves are also supplied with power via the master.

High availability thanks to fast replacement

High availability thanks to fast replacement

The safety laser scanners PSENscan have an exchangeable memory module. Should a device become damaged and another laser scanner is used (same model), the configuration is simply transferred to your new device.

Industry uses of the safety laser scanner

Our product range: Safety laser scanner PSENscan

Accessories PSENscan

Perfectly tailored to the safety laser scanner PSENscan: compatible accessories for quick and easy installation.

Safety laser scanner PSENscan

The safety laser scanner PSENscan offers two-dimensional area monitoring with an opening angle of 275 degrees and a protected field range of up to 5.5 metres.