Muting is the temporary, automatic suspension of a safety function during a machine's normal operation. It is mostly required when transporting material into or out of a danger zone. Use visual means to indicate the muting status of protective devices and so warn people against entering danger zones, whether accidentally or intentionally. Use Pilz muting lamps PITsign!
Muting lamps PITsign
Safe display of muting states
More than just a lamp
- Either as components for monitoring muting functions or as a complete solution in conjunction with other Pilz products
- Increased safety for man and machine as the muting status is signalled
- Smooth production within muting areas
- Complete solution in conjunction with approved evaluation devices
- Safe, error-free control of the muting lamps
- Reliable monitoring of the lamp function
Signals create safety
During the muting operation, the operator must be alerted to the danger that is created by suspending the safety function. PITsign muting lamps are specially designed for this purpose. They light up as soon as muting mode is started.
Unmonitored muting lamps PIT si1.1
- Unmonitored muting lamp
- Suitable for use with light curtains PSENopt, devices with dual-pole outputs, safety relay PMUT X1P
Monitored muting lamps PITsi1.2
- Muting lamp
- For applications up to Category 4 of EN 954-1, up to SIL 3 of EN/ISO 62061 and/or up to PL e of EN ISO 13849-1
- 2 semiconductor signal outputs issue a warning and message in the case of a defective lamp
- For universal use thanks to integrated lamp monitoring in accordance with the ESPE standard 61496-1/-2
LED muting lamp PIT si2.1
- Unmonitored LED muting lamp
- e.g. suitable for use with PSENopt light curtains, programmable control systems PSS, devices with dual-pole outputs or the safety relays PMUT X1P
- Service life up to 50,000 hours
Indicator light unit PIT si3.1
- Unmonitored indicator light unit
- Signals various operating and plant statuses (red and green light element)
- Signals process errors and warning zone violations (amber light element)
Safe signals
Use muting lamps PITsign wherever access to machinery or machine parts is secured through opto-electronic protective devices.
It may, for example, be used in:
- Machine or robot cells
- Laser welding plants
- Plants in the automotive industry
Industry uses
Use our PSENopt light barriers and muting lamps! You’ll get the perfect solution for handling and loading stations on which protective devices are suspended temporarily. All advanced light barriers offer extended functionality such as muting, blanking and cascading. When the material moves through the gate, the light barrier is suspended temporarily and the muting lamp comes on to prevent anyone entering the danger zone. Accessories range from deviating mirrors, post protectors for shock, collision and vibration protection, protective IP6k9k housing through to test rods.
Our product range: Muting lamps PITsign
Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Australia
Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: [email protected]
Telephone: +61 3 9560 0621
E-Mail: [email protected]