System component fieldbus systems

Gateways – the reliable protocol converters

Pilz gateways ensure reliable conversion of your protocols. The reliable system components are available for communication between controllers in the PSS 4000 automation system and third-party control systems. This enables simple integration of the Pilz PSS 4000 control system in existing CANopen or EtherCAT architectures.

Benefits of gateways

  • Can be integrated in existing CANopen or EtherCAT architectures
  • Low engineering requirements thanks to predefined mapping
  • Diagnosis via the status LEDs; more extensive diagnosis via the web server

Features of gateways

  • Gateway from Modbus/TCP slave to EtherCAT slave – with EtherCAT fieldbus interface
  • Gateway from Modbus/TCP slave to CANopen slave – with CANopen fieldbus interface
  • Compatible with the following controllers and control systems: PSSuniversal PLC, PSSuniversal multi, PSS 4000 with ETH-2 interface, PMCprimo motion control systems
  • Compatible with the PMI diagnostic units

Our product range: System component fieldbus systems

Gateways

Protocol converters are available for communication between the control systems in the PSS 4000 automation system and third-party control systems. As a result, PSS 4000 can be integrated into existing CANopen or EtherCAT architectures.
Top
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street

Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Inside Sales



Telephone: +61 3 9560 0621
E-Mail: sales@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au

Open contact form
Telephone:+61 3 9560 0621
Mail: sales@pilz.com.au

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field