PES - Logic board PSS 4000

Training system for professional training support: Control of safety and automation functions in a single system

Logic board PSS 4000

The PES - Logic board PSS 4000 is part of the comprehensive module range of Pilz Education Systems (PES). These modular training systems consist of modern, industrially implemented components for practical training.

PES modules simulate the functions of machines or systems and are used for training purposes. They consist of several safety and automation functions that are clearly arranged on a operator board.

Optimal tool for knowledge transfer in the field of safe automation

Here you can find all information regarding our training systems, their functions and the system versions available.

Pilz Education Systems (PES)

Modular training and learning systems

Use the Control panel of the Logik PSS 4000 to learn about the implementation of safety and automation functions in a single system.

Logic board PSS 4000

The Logic board PSS 4000 helps to learn how different machine functions can be implemented in a single system. The software platform PAS4000 can be used to program individual applications in various programming languages. Teachers can immediately start by using the example project provided.

PES learning objectives - Logic board PSS 4000

  • Practical training in the implementation of machine safety and automation functions in a single system
  • Programming an automation system in different programming languages using the PAS4000 software platform.

Our product range: PES - Logic board PSS 4000

Logic board PSS 4000

Training system module for the automation system PSS 4000 including extension modules as a solution for safety and automation in a single system. The software platform PAS4000 is available with several editors for PLC programming and configuration.
Head office

Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Mulgrave, Melbourne, Victoria 3170
Australia

Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: safety@pilz.com.au

Technical Support

Telephone: +61 3 9560 0621
E-Mail: techsupport@pilz.com.au