Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312095","name":"PSSu WB S IDN","price":"0.00","currency":"AUD","category":null}
PSSu WB S IDN
Product ID: 312095
GTIN:
Link module wireless 'base' for ST-Signals, InduraNET p
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
C-TICK
CE (!) CE UL/cUL MIC cULus Listed FCC ACMA IC |
| Application range | Standard |
Technical data
InduraNET p interface
| Modulation | GFSK |
| Receiver type | Superhet |
| Max. receiver sensitivity | -90 dBm |
| Intermediate frequency | fZF=fLO-fRX=(8/7*fRX+2MHz)-fRX |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| EMC to standard ... |
EN 61131-2
EN 55011: Class A EN 61000-4-4 EN 61000-4-5 EN 61000-4-6 EN 300328 V1.7.1 EN 301489-3 V1.4.1 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Terminal style | plug-in |
| Height dimension | 76 |
| Width dimension | 25.2 |
| Depth dimension | 60.2 |
| Net weight | 58 |
| Gross weight | 76 |
| Name of coding element | G |
| Colour of coding element | Dark grey |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Obligatory accessories
PSSu BP 2/16 S
312628
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, screw connection.
PSSu BP 2/16 C
312629
PSSu, base module for electronic modules, periphery, 2-row, 4
connection levels, 16 terminals, spring-loaded connection.
PSSu BP-C 2/16 S
312630
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, screw connection.
PSSu BP-C 2/16 C
312631
PSSu, base module for electronic modules, periphery, C-rail, 2-row,
4 connection levels, 16 terminals, spring-loaded connection.