Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301122","name":"PSS DOR","price":"0.00","currency":"AUD","category":null}
PSS DOR
Product ID: 301122
GTIN:
Digital output module, 12 relay outputs 230 VDC/AC.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 12 |
Relay outputs
| Number of relay outputs | 12 |
| Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
| Voltage AC1 safety cont. | 250 |
| Max. current AC1 safety cont. | 4 |
| Voltage DC1 safety cont. | 24 |
| Max. current DC1 safety cont. | 4 |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 |
| Voltage DC13 safety cont. | 250 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 257 |
| Width dimension | 41 |
| Depth dimension | 220 |
| Net weight | 1444 |
| Gross weight | 1631 |