Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400504","name":"PIT es3.15 operator IP69K","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}
PIT es3.15 operator IP69K
Product ID: 400504
GTIN:
Estop push button without Pilz label, for hygiene industry complies to
EN 60947-5-1 and EN 60947-5-5;
Turn left or right for unlock;Mounting diameter: 22,3mm;IP 69K;
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA cULus Listed UL Recognized Component EAC (Eurasian) TÜV |
Technical data
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP69K |
Mechanical data
| Height dimension | 41.5 mm |
| Diameter | 37 mm |
| Net weight | 31 g |
| Gross weight | 50 g |