Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400410","name":"PIT es Set1.1: es1.11 / 2 n/c","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147028","0010400214702880EV"]}
PIT es Set1.1: es1.11 / 2 n/c
Product ID: 400410
GTIN:
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
TÜV |
| Self-monitored | yes |
Technical data
Electrical data
| Min. contact current | 1 mA |
Relay outputs
| Voltage DC1 safety cont. | 440 V |
| Max. current DC1 safety cont. | 16 A |
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 230 V |
| Max. current AC15 safety cont. | 3 A |
| Voltage DC13 safety cont. | 24 V |
Environmental data
| Ambient temperature | -30 - 70 °C |
| Protection type, housing | IP65 |
Mechanical data
| Connection terminal | Screw terminal |
| Height dimension | 41.5 mm |
| Width dimension | 27 mm |
| Depth dimension | 43.6 mm |
| Diameter | 55 mm |
| Net weight | 77 g |
| Gross weight | 81 g |