Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312435","name":"PSSu K F FCU","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002087017","0010200208701780HT"]}
Actual product may vary
PSSu K F FCU
Product ID: 312435
GTIN: 4046548067330
PSSu, compact module, failsafe, digital inputs and outputs, 2
operating modes, configurable, pulse stretching, rapid shutdown,
12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole,
positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2
outputs, 3 A, dual-pole, positive-switching, short-circuit proof,
overlo...
More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, compact module, failsafe, digital inputs and outputs, 2 operating modes, configurable, pulse stretching, rapid shutdown, 12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole, positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2 outputs, 3 A, dual-pole, positive-switching, short-circuit proof, overload-protected, free from feedback.
General data
| Approval |
CE
UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U1 | Module Supply |
| Supply voltage (V) | 5 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1.3 |
| Purpose of U2 | Periphery Supply |
| Supply voltage U2 | 24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -30 %/+25 % |
| Purpose of U3 | |
| Type of supply voltage U3 | DC |
| Tolerance of U3 | -30 %/+25 % |
Inputs
| Number of digital inputs | 12 |
| Max. processing pulse i/p 0- 1 | 400 ... 5300 µs |
| Max. processing pulse i/p 1-0 | 400 ... 5300 µs |
| Max. processing fast input 0-1 | 100 ... 5800 µs |
| Max. processing fast input 1-0 | 200 ... 5800 µs |
| Potential isolation inputs | yes |
Semiconductor outputs
| Potential isolation S/C O | Yes |
| Potent. isol. S/C O to I | Yes |
| S/C output short circuit proof | ja |
| Perm. load 1pole Output |
Resistive
Inductive Capacitive |
Semiconductor outputs 2-pole
| Number 2-pin SC outputs | 2 |
| Pot. isolation 2pole S/C O | Yes |
| 2pole S/C O short circ. proof | Yes |
Test clock outputs
| Number of test pulse outputs | 2 |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | P_FEUCHTE_WERT_93 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
P_EMV_NORM_EN 61000-6-2
P_EMV_NORM_EN 61000-6-4 P_EMV_NORM_EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material label holder | PC |
| Connection terminal | Connector strip |
| Terminal style | plug-in |
| Height dimension | 128.9 |
| Width dimension | 56 |
| Depth dimension | 56 |
| Net weight | 170 |
| Gross weight | 185 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242604 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 46211501 |
| GTIN | 4046548067330 |
| Volume | 0.537 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
PSSu A ET PE (10 pcs.)
312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion,
green/yellow, PU 10 pieces, packed in a neutral carton with
marking sticker.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head,
electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4
sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in
resealable polybags with marking sticker.
Obligatory accessories
PSSu A Con 1/10 C (2 pcs.)
313115
PSSu, connector set for compact modules, 1-row, 10 terminals,
spring loaded connection, 2 pieces.
