Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380602","name":"PSSnet SHL 6T 2FMMSC MRP","price":"0.00","currency":"EUR","category":null}

PSSnet SHL 6T 2FMMSC MRP
Product ID: 380602
Industrial Ethernet Switch, managed, 6 x standard 10/100 BASE TX, RJ45
ports, 2 x 100BASE-FX multimode SC ports, ring redundancy MRP.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Supply voltage (V) | 10 - 60 V |
Type of supply voltage U1 | DC |
Environmental data
Ambient temperature | 0 - 60 °C |
Humidity rating | 95 % r. h. at 40 °C |
EMC to standard ... |
EN 55022 Class A
EN 61000-4-4 FCC CFR47 Part 15 Class A EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Pollution degree clear.&creep. | 2 |
Protection type, housing | IP20 |
Mechanical data
Height dimension | 131 mm |
Width dimension | 74 mm |
Depth dimension | 111 mm |
Net weight | 430 g |
Gross weight | 752 g |
Environment
WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 19170106 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000037 |
ETIM Reference Feature | EC000734 |
Optional accessories

SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour
single wires: White, yellow, blue, orange

SafetyNET p Connector RJ45s
380400
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm