Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301050","name":"PSS PS230","price":"0.00","currency":"EUR","category":null}
PSS PS230
Product ID: 301050
GTIN:
Power supply 230/115 V AC 10 A for base module rack Failsafe and
standard section.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UL/cUL BG TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
Electrical data
| Type of supply voltage U1 | AC |
| Power consumption AC | 80 |
Environmental data
| Ambient temperature |
0
60 |
| Condensation permitted? | Not permitted |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Height dimension | 257 |
| Width dimension | 61 |
| Depth dimension | 220 |
| Net weight | 1530 |
| Gross weight | 1655 |