Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"311055","name":"PSS SB ROUTER1","price":"0.00","currency":"EUR","category":null}
PSS SB ROUTER1
Product ID: 311055
GTIN:
Router for SafetyBUS p for dividing the SafetyBUS p network in two
segments.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 1.9 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Connection terminal |
Screw terminal
Cage clamp terminal |
| Terminal style | plug-in |
| Height dimension | 140 |
| Width dimension | 170 |
| Depth dimension | 50 |
| Net weight | 405 |
| Gross weight | 537 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Optional accessories
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.
PSS SB Sub-D 1 Connector
311051
SafetyBUS p bus connector with screw connection and integral
selectable terminating resistor.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.
PSS SB BUSCABLE0 MOVE
311071
Three-core drag chain suitable SafetyBUS p bus cable for flexible
laying in the plant. Designed for approx. 10 million alternating bends.
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown