Jan 31, 2020

Modular safety gate system from Pilz - Systematic protection for every gate!

The modular safety gate system from Pilz offers individual safety gate solutions that are ideally tailored to the requirements of the most varied applications. Users benefit from an economical series connection, rapid diagnostics, additional control and pushbutton elements and an optional escape release. Different components can be combined to fit the application, allowing users to achieve an individual safety gate solution, ideally tailored to the respective application. The safety gate system now includes the safety gate sensors PSENmlock with series connection and the pushbutton unit PITgatebox.


The core of the modular safety gate system is comprised of the safety gate sensors PSENslock and PSENmlock. The former offers safe position monitoring with process guard locking in one system, while PSENmlock can be used up to the highest category thanks to the safe interlock and safe guard locking for the protection of personnel and processes.


World first: Intelligent safety sensor for individual control
The safety gate system now also includes the version "PSENmlock with series connection" for the safety gate sensor PSENmlock for safe interlock and safe guard locking. Used in combination with the diagnostic solution Safety Device Diagnostics (SDD) from Pilz, targeted control of up to 16 individually controlled switches or gates is now also possible. Expensive individual wiring in the control cabinet is no longer necessary. This safety gate solution not only offers an economical series connection, but also high availability thanks to the comprehensive diagnostics. As a result, downtimes can be reduced considerably.


Optional escape releases are available
As optional accessories for the safety gate sensors PSENmlock, there are two new versions of the escape release available, which can be combined with all types of the safety gate sensor: A bar is used to connect PSENml escape release directly to the base unit, while PSENml escape release cordset is mounted on PSENmlock via a pull-push wire. The latter enables the installation of the safety gate system and escape release to be physically separate. It is particularly easy to install and low-maintenance, as the pull-push wire does not have to be under tension. Both versions of the optional escape release ensure maximum safety.


New pushbutton unit for simple operation
The new pushbutton unit PITgatebox for simple operation and control of safety gate sensors is part of the safety gate system and rounds out the system. The pushbutton unit enables the control of commands that activate, stop or reset your machine or system, for example. Thanks to the slim design, the robust control unit can be installed quickly and easily on standard profile systems. The PITgatebox is available in a number of versions and with its robust die cast zinc housing is particularly resistant to shock, vibration and collision. Its slim housing enables space-saving installation. Each preconfigured version with various combinations of pushbuttons, key switches and E-STOP pushbuttons provides maximum flexibility for individual applications.


Modular safety gate system for all applications
The safety gate system package contains not only both safety gate sensors, but also various accessories such as different escape releases and handle types for swing or sliding gates. A pushbutton unit that can be used with both safety gate sensors completes the system. Together with the diagnostic solution Safety Device Diagnostics (SDD) and in combination with Pilz control technology, the result is an economical, complete solution for the safety gate sector.

For more information click here 

For brochure click here
 

Top
Contact

Pilz Automation Safety L.P.
7150 Commerce Boulevard
Canton, MI 48187
USA

Telephone: +1 734 354-0272
E-Mail: [email protected]

Technical Support

Telephone: +1 877 745-9872
E-Mail: [email protected]

Press contact

Telephone:
E-Mail: [email protected]

Was this article helpful?
Open contact form
Telephone:+1 734 354-0272
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field