text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSS u2 EF 2AI I

Product ID: 328200
PSS u2, electronic module, failsafe, 2 analogue inputs for currentmeasurement, 0 .. 25.6 mA, dual-pole, 15 Bit resolution, separately configurable

Item

Available soon

Your Price

SEK2,627.00

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
TÜV  
EAC (Eurasian)  
Application range Failsafe  
 
Number of analogue inputs 2  
Type of analogue inputs Current  
Analog input signal type 1 Differential input  
Analog input Signal range 1 0 - 25.6 mA  
Type of input filter RC filter  
1st order  
R analog current i/p+thresh.V 156 Ohm + ca. 1.6V threshold V  
Resolution of analogue inputs 15  
Monotony without error codes yes  
Conversion method analog i/p Successive approximation  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature 0 - 60  °C
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 61131-2 (Zone B)  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 150 m/s²  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Potential isolation 1 between Analogue i/p and module supply  
Type of potential isolation 1 Functional insulation  
Potential isolation 2 between Anal. i/p and periph. supply  
Type of potential isolation 2 Functional insulation  
Potential isolation 3 between Periphery and module supply  
Type of potential isolation 3 Functional insulation  
Housing material PC  
Terminal style plug-in  
Height dimension 110.8  mm
Width dimension 12.5  mm
Depth dimension 72.5  mm
Net weight 41  g
Gross weight 58  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242604  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001599  
UNSPSC 25 39122331  
GTIN 4046548072136  
Volume 0.162  dm3
Harmonized System Code 85389091  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

PSS u2 T 16 (1 pc.)
PSS u2 T 16 (1 pc.) 328850
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 1 piece.
SEK120.00

Optional accessories

PSS u2 A LA E1 (10 pcs.)
PSS u2 A LA E1 (10 pcs.) 328913
PSS u2, accessories, labelling strips, for labelling brackets of electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.
SEK267.00
PSS u2 A LA E2 (10 pcs.)
PSS u2 A LA E2 (10 pcs.) 328914
PSS u2, accessories, labelling strips, for labelling brackets of electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.
SEK267.00
PSS u2 A LC E2 (10 pcs.)
PSS u2 A LC E2 (10 pcs.) 328911
PSS u2, accessories, labelling bracket, for electronic modules, long version, 103 x 10.5 mm, PU 10 pieces.
SEK67.00
PSS u2 A LC T3 (10 pcs.)
PSS u2 A LC T3 (10 pcs.) 328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm, PU 10 pieces.
SEK94.00
PSS u2 T 16 (10 pcs.)
PSS u2 T 16 (10 pcs.) 328851
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 10 piece.
SEK1,143.00
PSS u2 A CE E (10 pcs.)
PSS u2 A CE E (10 pcs.) 328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.
SEK53.00
PSS u2 B 4
PSS u2 B 4 328810
PSS u2, accessories, module carrier, for electronic modules, 4 slots, width 50.1 mm, height 107 mm, note the mounting distances.
SEK869.00
PSS u2 B 1
PSS u2 B 1 328811
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width 12.6 mm, height 107 mm, note the mounting distances.
SEK735.00
PSS u2 A LC E1 (10 pcs.)
PSS u2 A LC E1 (10 pcs.) 328910
PSS u2, accessories, labelling bracket, for electronic modules, short version, 23.5 x 10.5 mm, PU 10 pieces.
SEK53.00
PSS u2 T 16 (5 x 10 pcs.)
PSS u2 T 16 (5 x 10 pcs.) 328852
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 50 piece.
SEK5,414.00
PSS u2 A SH 4 (10 pcs.)
PSS u2 A SH 4 (10 pcs.) 328820
PSS u2, accessories, shield connection element, for head modules, powersupply modules and module carriers, 4 connections, 4-row, width 50 mm, overall height mounted system approx. 120 mm, note the mounting distances, mechanical locking on top hat rail, PU 10 pieces.
SEK566.00