Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772172","name":"PNOZ m EF 1MM2DO","price":"0.00","currency":"RUB","category":["A0300","A0300B0300","00101002047108","0010100204710880JK"]}
Actual product may vary
PNOZ m EF 1MM2DO
Product ID: 772172
GTIN: 4046548070651
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 1 axis, 2 safe outputs, cascading input.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed TÜV |
| Application range | Fail-safe |
Technical data
Electrical data
| Purpose of U2 |
Versorgung der HL-Ausgänge
Versorg. der Sensor-Auswertung |
| Supply voltage U2 | 24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -20 %/+25 % |
| Potential isolation U2 | ja |
| Purpose of UINT1 | Versorgung des Moduls |
| Source of internal voltage | über Basisgerät |
| Voltage type of UINT1 | DC |
| Permitted loads |
ohmsch
induktiv kapazitiv |
Input proximity switch
| Prog. mon.fun. wo hyst prox sw | 0,1 Hz - 5 kHz |
Input incremental encoder
| Number of incremental encoder | 1 |
| Connection (increment encoder) | Mini-IO-Buchsenstecker, 8polig |
| Phase pos. diff.sign. inc.enc. | 90° ±30° |
| Prog. mon. fun. wo hyst. incr. | 0,1 Hz - 500 kHz |
Semiconductor outputs
| Potential isolation of S/C O | ja |
| S/C output short circuit proof | ja |
Semiconductor outputs (standard)
| Number of auxiliary outputs | 1 |
| Galv. isol. n/safe SC O | ja |
| Short circ. prot. n/safe S/C O | ja |
Cascading output as standard output
| Number of cascading outputs | 1 |
| Galv. isol. casc. aux. S/C O | ja |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Times
| Reaction time over limit value | 1/f_ist + 10ms |
Potential separation
| Potential isolation 1 between | Sensor und Systemspannung |
| Type of potential isolation 1 | Funktionsisolierung |
| Potential isolation 2 between | HL-Ausgang und Systemspannung |
| Type of potential isolation 2 | Basisisolierung |
Mechanical data
| Mounting position | waager. auf Hutschiene |
| DIN-rail dimensions |
35 x 7,5 EN/IEC 60715
35 x 15 EN/IEC 60715 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Schraubklemme
Federkraftklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 22.5 |
| Depth dimension | 120 |
| Net weight | 131 |
| Gross weight | 141 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242205 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001422 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548070651 |
| Volume | 0.366 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PNOZ s Setscrew terminals 22,5mm
750004
Set of spare plug-in terminals, 4-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
€30.44
PNOZ s Setspring loaded terminals 22,5mm
751004
Set of spare plug-in terminals, 4-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
€30.44
Optional accessories
€56.43
€64.61
€80.95
PNOZ msi b4 Box
773845
Shielded connection box PSEN msi b4, for connecting an
incremental encoder to a proximity switch, with/without pull resistor,
with additional supply for the proximity switch.
€73.99
PNOZ msi S09
773870
Universal adapter, 9-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
€168.50
PNOZ msi S15
773871
Universal adapter, 15-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
€193.02
PNOZ msi S25
773872
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2
speed monitor and PSS motion monitoring.
€221.51
PNOZ mm0.xp connector left (10 pcs)
779260
Connector for connecting the modules on the left-hand side of the
base unit PNOZmulti, yellow/black (10 pieces).
€48.88
