Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176234","name":"PMCtendo AC4.75/0/L/1/6/5/H/2","price":"0.00","currency":"EUR","category":null}
PMCtendo AC4.75/0/L/1/6/5/H/2
Product ID: 8176234
GTIN:
without brake; Hiperface single-turn; Mo = 20.0 Nm Io = 8.2 A UN = 400
V nN = 2000 min-1 Jmot = 13.1 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 16000 g |
| Gross weight | 18500 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |