PSS 4000 - Programming Course

Objective

The aim of the course is to equip delegates with the skills required to configure and programme Pilz Programmable Safety Systems.

PSS 4000 - Programming Course

Our PSS 4000 Programming course sits at Fundamental Level - one level above Introduction - in our Qualification Programme

Agenda & Contents

  • The structure and variations of the PSS family of controllers
  • Identification of correct installation methods particularly with regard to levels of safety integrity
  • The Importance of correctly installing network cabling
  • Use of  the menu driven software functions of the PAS software, in both the ST (standard) and FS (failsafe) sections of the controller
  • Correct configuration of a PSS system
  • Configuration of a PSS SafetyNET p system and appreciation of the influence of cable length and number of subscribers
  • The role and importance of ISO 13849
  • Correct application of a structured programme
  • Correct application of the Modular Block System (MBS) software
  • Differentiation between errors reported by the operating system and errors reported by the application (MBS blocks)
  • Effective use of the powerful diagnostic tools which are inherent components of the PSS controller

More details...

Target group

  •     Planners
  •     Programmers
  •     Project Managers

Prerequisite

Delegates should preferably have a general understanding of PLC Systems

Speaker

A Member of the Services Team

Terms & Conditions

PSS 4000 - Programming Course
Corby, Northamptonshire
Duration
1 day
Time
09:00 - 17:00
Max. number of participants
8
Costs per participant
Available on request
Date/availability
on request Enquiry
Off-Site Training
Duration
1 day
Time
09:00 - 17:00
Max. number of participants
8 (dependent on facilities)
Costs per participant
Available on request
Date/availability
on request Enquiry
Places available Only few places left Closed

You would like to book this training on a different date, or at a different site and/or to book a different training type? Please contact us. We are happy to inform you personally.

Your individual enquiry
Top
Contact

Pilz Automation Technology
Pilz House, Little Colliers Field
Corby, Northants, NN18 8TJ
United Kingdom

Telephone: +44 1536 460766
E-Mail: [email protected]

Training at Pilz UK

Telephone: +44 1536 460766
E-Mail: [email protected]

Open contact form
Telephone:+44 1536 460766
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field