text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu E F PS-P-T

Product ID: 314185
GTIN: 4046548049091
PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increasedenvironmental requirements.

Item

Your Price

£53.49

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
Application range Standard/failsafe  
 
Purpose of U2 Periphery supply  
Supply voltage U2 24  
24  
Type of supply voltage U2 DC  
Tolerance of U2 -30 %/+25 %  
Pot. isolation UINT1 to U2
Potential isolation U1 to U2
Bridge U-interrupt UINT1 stan. EN 61131-2  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature -40  
70  
Ambient temp. with UL 0 ... 60 °C  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Briefly  
Perm. operating height ASL 5000 m  
EMC to standard ... EN 61131-2  
EN 61000-6-2  
EN 61000-6-4  
Vibration to standard ... EN 60068-2-6  
Broad band noise to EN 60068-2-64  
Acc. shock to standard1 150 m/s²  
Acc. shock to standard2 25g  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Terminal protection type
Housing material lower section PC  
Housing material front plate PC  
Housing material code PA  
Terminal style plug-in  
Height dimension 76  
Width dimension 12.6  
Depth dimension 60.2  
Net weight 34  
Gross weight 43  
Name of coding element A  
Colour of coding element Yellow  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242611  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002583  
UNSPSC 25 39122331  
GTIN 4046548049091  
Volume 0.049  dm3
Harmonized System Code 85044095  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Obligatory accessories

PSSu BS 1/8 S-T
PSSu BS 1/8 S-T 314650
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 1-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements. Only for use as first module after the head module in system environment A and after the remote station PSSu XRF-T!
£16.47
PSSu BS 1/8 C-T
PSSu BS 1/8 C-T 314651
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 1-row, 4 connection levels, 8 terminals, spring-loaded connection, forincreased environmental requirements. Only for use as first module after the head module in system environment A and after the remote station PSSu XRF-T!
£14.81

Optional accessories

PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
£6.97
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
£18.04
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.
£49.13
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
£113.22
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
£114.43
PSSu A EC-T
PSSu A EC-T 314902
PSSu, terminating plate with integrated terminating resistor, forincreased environmental requirements.
£18.12