You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content

PSSu K F EI CV-T
Kr.5,984.00
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, compact module, failsafe, counter, safe motion monitoring, recording position counter value, 2 outputs, failsafe, 0.5 A,single- pole, positive-switching, short circuit-proof overload-proof, free fromfeedback, 1 output, standard, 0.5 A, single-pole, positive- switching, shortcircuit-proof, 1 combined input and output CIO for cascading, standard, 1 input for encoder, Mini-IO female connector, 8- pin, 2 inputs for proximity switch, for increased environmental requirements. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
Application range | Failsafe |
Purpose of U1 | Module supply |
Supply voltage (V) | 5 V |
Type of supply voltage U1 | DC |
Power consumption DC | 1.1 |
Purpose of U2 | Periphery supply |
Supply voltage U2 | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 | -30 %/+25 % |
Purpose of U3 | |
Type of supply voltage U3 | DC |
Tolerance of U3 | -30 %/+25 % |
Prog. mon.fun. wo hyst prox sw | 0.1 Hz - 5 kHz |
Number of incremental encoder |
1
1 |
Connection (increment encoder) | 8-pin Mini-IO female connector |
Evaluation counter puls incr. |
1x
4x |
Phase pos. diff.sign. inc.enc. | 90° ±30° |
Prog. mon. fun. wo hyst. incr. | 0.1 Hz - 500 kHz |
Potential isolation S/C O | Yes |
Potent. isol. S/C O to I | Yes |
S/C output short circuit proof | Yes |
Perm. load 1pole Output |
Resistive
Inductive Capacitive |
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -40 - 70 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Briefly |
Perm. operating height ASL | 5000 m |
EMC to standard ... |
EN 12015
EN 61131-2 EN 12016 EN 61000-6-2 EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 150 m/s² |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | IP20 |
Reaction time over limit value | 1/f_actual + 10ms |
Housing material lower section | PC |
Housing material front plate | PC |
Connection terminal | Connector strip |
Terminal style | plug-in |
Height dimension | 128.9 mm |
Width dimension | 56 mm |
Depth dimension | 56 mm |
Net weight | 150 g |
Gross weight | 165 g |
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
1317-36-8 |
SCIP entry available | yes |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242604 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001599 |
UNSPSC 25 | 39122331 |
GTIN | 4046548087116 |
Volume | 0.537 dm3 |
Harmonized System Code | 85389091 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories