Relays

Safety relays PNOZpower

What are the maximum loads that can be switched using the safety relays PNOZpower?

It depends on the safety relay that is used:

AC1 at 230 V max. current 16 A / max. power 4000 VA
AC1 at 400 V max. current 10 A / max. power 4000 VA
AC1 at 500 V max. current 8 A / max. power 4000 VA
AC3 at 240 V max. power 3 kW
AC3 at 400 V max. power 5.5 kW
AC3 at 500 V max. power 4 kW
DC1 at 24 V max. current 16 A / max. power 400 W