Relays

Safety relay PNOZelog

For which applications are the safety relays PNOZelog particularly suited?

The safety relays PNOZelog basically have two safe semiconductor outputs. They are particularly suited to applications with a high number of operations. The fact that they are non-wearing is an advantage, plus several PNOZelog units can be linked using the logic operators AND/OR. The diagnostic options are extended on the PNOZelog. On-tests, self test and runtime tests guarantee maximum safety.