PNOZmulti Mini – Communication modules and fieldbus modules

Communication via common communication networks

PNOZmulti Mini – Communication modules and fieldbus modules

The configurable compact control systems PNOZmulti Mini can be connected to all common fieldbus and Ethernet systems (e.g. PROFIBUS-DP, Modbus TCP, EtherCAT, …) and so can be connected to various operational control systems. Their use is consequently independent of industry, country or machine type!

The various different communication modules transfer diagnostics and status information to a higher level control system.

Your benefits at a glance

  • User-friendly diagnostic options mean short downtimes
  • Worldwide application options thanks to connections to common fieldbus systems
  • Fieldbus modules can be exchanged easily, without any program changes
Your benefits at a glance

Features of the communication modules

Features of the communication modules
  • Easy transfer of diagnostics and status information to higher level control systems
  • Two-way signalling and control
  • Easy to read diagnostic data plus the use of virtual inputs/outputs for non-safety-related functions
  • Communication module PNOZ mmc1p ETH – user to Ethernet TCP/IP and Modbus TCP (slave)
  • Communication module PNOZ mmc2p with serial interface
  • Fieldbus modules – one expansion module available per fieldbus system
  • Up to 1 communication module and 1 fieldbus module can be used per base unit

Our product range: PNOZmulti Mini - Communication modules

PNOZmulti Mini communication modules

Various communication modules and fieldbus modules are available to transmit diagnostic and status information to a higher level control system.