The control modules PRCM contain both the robot controller and the safety controller. Benefit from a high level of safety: PRCM ensures the STO and SBC safety functions and the safety functions for robot systems implemented by the safety controller. The efficient motion control system allows you to control other axes such as grippers or linear carriages. PRCM is also open for functional expansion through ROS or IEC 61131-3.
Efficient control modules PRCM
Open, efficient control modules
Control modules PRCM – your benefits
- plug&play principle for simple commissioning
- open for functional expansion through ROS or IEC 61131-3
- motion control system allows control of other axes
Features of the control modules PRCM
- robot controller and safety controller in one
- compact
- industrial processing
ROS open-source software
Pilz’s ROS modules are high-quality ROS packages. They are suitable for use in both industrial and non-industrial environments. Our employees would be happy to provide ROS-specific assistance – just send an e-mail to [email protected].
Product range Control modules PRCM
Top
Head office
Pilz Australia Safe Automation
Unit 1, 12-14 Miles Street
Australia
Telephone: +61 3 9560 0621 / 1300 723 334
E-Mail: [email protected]
Technical Support
Telephone: +61 3 9560 0621
E-Mail: [email protected]