PMIcontrol and PMIprimo - the complete solution for control, diagnostics and visualisation

Operator terminals in the 6 Series

Operator terminals in the 6 Series

Our human machine interface products (HMI) can provide support with ever more complex processes. The high-performance PMI 6 series is equipped with a Soft PLC in accordance with the IEC 61131-3 standard, with visualisation. As well as professional diagnostics and visualisation, it enables control of the entire plant process – all in a single device.

The operator terminals are equipped with user-friendly visualisation. However, they are also compatible with all popular HMI software. Thanks to the use of open interfaces, PMI products are highly compatible and so can be integrated perfectly into your automation. Three display sizes ranging from 7 to 15 inches provide you with the flexibility you need for your projects. Benefit from superior functionality and a wide range of applications!

Operator terminals PMIprimo with PLC, motion and CNC functionality

Operator terminals PMI 6 primo

The control systems PMI 6 primo have PLC, motion and CNC functionality. As such they easily perform the automation in your plants, including motion management.
Up to 32 axes can be linked flexibly to form a kind of electronic main shaft. In addition to CNC tasks, the functions of "flying saw", "cross cutter" or "cam disc function" can easily be implemented using the control systems.
The PMI 6 primo touchscreens are available in 7, 12 or 15 inches. The powerful processor and memory equipment results in a powerful platform for your automation tasks.

Benefits and features of the PMIcontrol operator devices

  • Professional control, visualisation and diagnostics of plant and machinery
  • Soft PLC in accordance with IEC 61131-3 Standard
  • High productivity due to comprehensive diagnostic solutions (PVIS) for small controller PNOZmulti
  • Integrated CANopen and Modbus TCP Master functionality
  • Simple installation of software packages through PMI 6 Assistant
  • Equipped with Windows Embedded Compact 7
  • Target visualisation of CODESYS
  • Design, development and manufacturing - Made in Germany
  • PLC, motion and CNC functionality
Your benefits at a glance

Our product range: PMIcontrol

PMIcontrol / PMIprimo

Use PMIcontrol for professional diagnostics, visualisation and control of your entire plant process. With PMI 6 primo you have an operator terminal with PLC, motion and CNC functionality. And it tackles control and motion tasks with maximum performance.