Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380604","name":"PSSnet SLL 4T 1FMMSC","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PSSnet SLL 4T 1FMMSC
Product ID: 380604
GTIN:
Industrial Ethernet Switch, unmanaged 4 x standard 10/100 BASE TX,
RJ45 ports, 1 x 100BASE-FX Multimode SC port.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Electrical data
| Supply voltage (V) |
10
32 |
| Type of supply voltage U1 | DC |
Environmental data
| Ambient temperature |
-40
70 |
| Humidity rating | 95 % r. h. at 40 °C |
| EMC to standard ... |
EN 55022 Class A
EN 61000-4-4 FCC CFR47 Part 15 Class A EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Pollution degree clear.&creep. | 2 |
| Protection type, housing | IP30 |
Mechanical data
| Height dimension | 114 |
| Width dimension | 25 |
| Depth dimension | 79 |
| Net weight | 119 |
| Gross weight | 224 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-9.1 |
| ECLASS Reference Feature | 19170106 |
| ETIM Version | ETIM-7.0 |
| ETIM Reference Group | EG000037 |
| ETIM Reference Feature | EC000734 |
Optional accessories
SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour
single wires: White, yellow, blue, orange
SafetyNET p Connector RJ45s
380400
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
