Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301111","name":"PSS DO S","price":"0.00","currency":"AUD","category":null}
PSS DO S
Product ID: 301111
GTIN:
Digital output module, 32 outputs 2 A, 24 V DC, 1-pole addit. second
shutdown route.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 |
Semiconductor outputs
| Potential isolation S/C O | Yes |
| S/C output short circuit proof | Yes |
Semiconductor outputs 2-pole
| Number 2-pin SC outputs | 0 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 257 |
| Width dimension | 41 |
| Depth dimension | 220 |
| Net weight | 1179 |
| Gross weight | 1362 |