Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301107","name":"PSS DIO T","price":"0.00","currency":"AUD","category":null}
PSS DIO T
Product ID: 301107
GTIN:
Digital input/output module, 16 inputs, 24 VDC, 16 outputs 2 A, 24 V
DC, 1-pole, outputs also configurable as test pulse.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 |
Inputs
| Number of digital inputs |
16
16 |
Semiconductor outputs 2-pole
| Number 2-pin SC outputs | 0 |
Test clock outputs
| Number of test pulse outputs | 16 |
Environmental data
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Net weight | 1144 |
| Gross weight | 1336 |