You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PMCcable M2/C2B5/015/1Q0/S1
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Connector <> con.15 round connector 9-pin SpringTec; No. of wires and cross section (4x1,0+1x (2x1,0))suitable for PMCprotego D.01-24 and the motors PMCtendo SZ.3x; Length 15 m. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Ambient temperature |
-20
80 |
| Connector type 1 | 9-pin M15 female connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 6-pin plug-in connector PC5 |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Sn |
| Length cable | 15 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Orange |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | yes |
| Max. outside diameter cable K1 |
11.2
11.8 |
| Cross section data cable K1 | (4 x 1.00 +( 2 x 0.75)) mm² |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 3310 |
| Gross weight | 3810 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548086324 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
