Luk
Pilz International
Indtast venligst land
Vælg dit land for at få nationalt indhold
Drive-integral safety card for the servo amplifier series PMCprotego D
implementable safety level: SIL 3 in accordance w ...
Kr.5,722.00
Drive-integral safety card for the servo amplifier series PMCprotego D
implementable safety level: SIL 2 in accordance w ...
Kr.4,990.00
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
Kr.30,034.00
Technical data at 3 x 400 V AC: Continuous output current: 6 A; Imax
(2 s) = 18 A; Imax (5 s) = 12 A; Power consumption ...
Kr.24,376.00
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
Kr.28,963.00
Technical data at 3 x 400 V AC: Continuous output current: 24 A; Imax
(5 s) = 48 A; Power consumption in S1 mode: 18 kVA ...
Kr.37,676.00
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumpt ...
Kr.28,222.00
Drive-integral safety card for the servo amplifier series PMCprotego D
implementable safety level: SIL 3 in accordance w ...
Kr.6,805.00
Drive-integral safety card for the servo amplifier series PMCprotego D
implementable safety level: SIL 2 in accordance w ...
Kr.6,442.00
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...
Kr.25,350.00
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...
Kr.31,140.00
Technical data at 3 x 400 V AC: Continuous output current: 12 A; Imax
(5 s) = 24 A; Power consumption in S1 mode: 9 kVA ...
Kr.26,083.00
Technical data at 3 x 400 V AC: Continuous output current: 3 A; Imax
(2 s) = 9 A; Imax (5 s) = 6 A; Power consumption in ...
Kr.24,039.00
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 72 A;
Imax (5 sec.) = 140 A;
Power consumpti ...
Kr.99,881.00
Basis unit with increased peak output current
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current ...
Kr.33,869.00
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 1,5 A;
Imax (2 sec.) = 4,5 A; Imax (5 sec.) ...
Kr.22,564.00
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 6 A;
Imax (2 sec.) = 18 A; Imax (5 sec.) = 1 ...
Kr.38,918.00
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 24 A;
Imax (5 sec.) = 48 A;
Power consumptio ...
Kr.37,686.00
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 6 A;
Imax (2 sec.) = 18 A; Imax (5 sec.) = 1 ...
Kr.30,032.00
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 24 A;
Imax (5 sec.) = 48 A;
Power consumptio ...
Kr.50,766.00
Varen blev tilføjet til din indkøbskurv
Gem indkøbskurv
Opret en ny bestilling eller få udarbejdet et individuelt tilbud.