Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774620","name":"PNOZ XE1 24VDC","price":"0.00","currency":"EUR","category":null}
PNOZ XE1 24VDC
Product ID: 774620
Safety relay/expansion module (standalone) Input: 1-/2-/3-channel
wiring with detection of shorts across contacts Width: 22.5 mm.
Expansion module for PNOZ XM1. Safety relays PNOZplus.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CCC
CE cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Power consumption DC | 2 W |
Environmental data
Ambient temperature | 0 °C |
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
Height dimension | 94 mm |
Width dimension | 27 mm |
Depth dimension | 122 mm |
Gross weight | 1 g |