Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"1106442","name":"PMCtendo AC2.75/0/M/1/2/5/H/3","price":"0.00","currency":"EUR","category":null}
PMCtendo AC2.75/0/M/1/2/5/H/3
Product ID: 1106442
GTIN:
without brake; Feedback system Hiperface multi-turn; Mo = 20.0 Nm Io =
12.3 A UN = 400 V nN = 3000 min-1 Jmot = 26.8 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 18600 g |
| Gross weight | 21400 g |
Environment
| RoHS conformity | yes |
| REACh compliance | contains min. 1 SVHC-substance |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |