text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMC Expansion Card Profibus DP Slave

Product ID: 8176280
Card can be used in PMCtendo DD5 & PMCprotego.

Phase-out article


Item

Available soon

Your Price

£883.49

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
 
Profibus type Slave  
Perm. PROFIB. statn. addresses 1 ... 127d  
Setting PROFIBUS station addr. Software  
Connector type Profibus inter. 9-pin D-Sub female connector  
Name PROFIBUS protocol PPO Type 2  
PROFIBUS operating modes AutoBaud  
Name description file profib prt_045d.gsd  
PROFIBUS manufacturer ID 045Dh  
Ambient temperature 0 - 40  °C
Housing material front plate Aluminium  
Net weight 90  g
Gross weight 340  g
 
RoHS conformity yes  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27023191  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002025  
UNSPSC 25 39121021  
GTIN 4046548057935  
Volume 2.708  dm3
Harmonized System Code 85439000  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1