Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176280","name":"PMC Expansion Card Profibus DP Slave","price":"0.00","currency":"EUR","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
PMC Expansion Card Profibus DP Slave
Product ID: 8176280
Card can be used in PMCtendo DD5 & PMCprotego.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Technical data
PROFIBUS-DP interface
Profibus type | Slave |
Perm. PROFIB. statn. addresses | 1 ... 127d |
Setting PROFIBUS station addr. | Software |
Connector type Profibus inter. | 9-pin D-Sub female connector |
Name PROFIBUS protocol | PPO Type 2 |
PROFIBUS operating modes | AutoBaud |
Name description file profib | prt_045d.gsd |
PROFIBUS manufacturer ID | 045Dh |
Environmental data
Ambient temperature | 0 - 40 °C |
Mechanical data
Housing material front plate | Aluminium |
Net weight | 90 g |
Gross weight | 340 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85439000 |
UNSPSC 25 | 39121021 |
EAN-Code | 4046548057935 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |
Volume | 2.708 |